Series | ZKB-XN |
---|---|
Type | POWDER BRAKE |
Rated Torque (Nm) | 12 |
Rated Current (A) (fa_ger_79) | 0.94 |
Power Consumption (W) | 22.5 |
Inertia (kg*cm2) | 13.4 |
Shaft Type | PROTUDING SHAFT |
Depth (mm) | 137 |
---|---|
Weight (kg) | 5.2 |
Width (mm) | 167 |
Height (mm) | 152 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 96-45-7 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |