MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder brake; ZKB-XN Series; Rated torque 100 Nm; Natural cooling

Product Dimensions & Weight

Depth (mm)235
Weight (kg)34
Width (mm)278
Height (mm)320,5

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1.482,0
Steel (g)0
Glass (g)0
Other plastic (g)41,0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO