MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder brake; ZKB-XN Series; rated torque 25 Nm; Natural cooling

FA-ECB: Powder Brake

SeriesZKB-XN
TypePOWDER BRAKE
Rated Torque (Nm)25
Rated Current (A) (fa_ger_79)1,24
Power Consumption (W)30
Inertia (kg*cm2)38
Shaft TypePROTUDING SHAFT

Product Dimensions & Weight

Depth (mm)155,5
Weight (kg)9
Width (mm)182
Height (mm)182

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO