MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder brake; ZKG-YN Series; Rated torque 1 Nm; Natural cooling

FA-ECB: Powder Brake

SeriesZKG-YN
TypeMICRO POWDER BRAKE
Rated Torque (Nm)1
Rated Current (A) (fa_ger_79)0.42
Power Consumption (W)10.1
Inertia (kg*cm2)275
Shaft TypePROTUDING SHAFT

Product Dimensions & Weight

Depth (mm)50
Weight (kg)0.54
Width (mm)76
Height (mm)76

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)44
Steel (g)0
Glass (g)0
Other plastic (g)23
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO