MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder brake; ZKG-YN Series; Rated torque 0,5 Nm; Natural cooling

Product Dimensions & Weight

Width (mm)70
Height (mm)70
Depth (mm)45
Weight (kg)0,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B