Series | FR-A SERIES |
---|---|
Type | FR-A741 INVERTER |
Minimum Rated Voltage (V) | 380 |
Min. Permissible Voltage (V) | 323 |
Maximum Rated Voltage (V) | 480 |
Max. Permissible Voltage (V) | 528 |
Current Type | AC |
Phases | 3 |
Rated Output Current ND (A) | 38 |
Rated Motor Capacity ND (kW) | 18.5 |
Frequency Range (Hz) | 0,2–400 |
Control Method | VECTOR CONTROL |
Motor Type | INDUCTION MOTOR |
Brake Chopper ED (%) | 30 |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | NO |
Regenerative (4Q) | YES |
Integrated DC Choke | NO |
Display | FR-DU07 |
Display Type | 4 DIGITS LED |
PLC Function | YES |
Program Memory | 1K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SCREW |
Expandable | YES |
RS-485 | 2 |
USB | 1 |
Built-In Network | MODBUS-RTU |
Leakage Current (mA) | 1 |
Power Loss ND (W) | 1,100 |
Protection Class | IP00 |
Depth (mm) | 320 |
---|---|
Weight (kg) | 48 |
Width (mm) | 360 |
Height (mm) | 600 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 7,200 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 20 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 117-81-7, 12626-81-2, 13560-89-9, 15571-58-1, 2451-62-9, 540-97-6, 541-02-6, 556-67-2, 7439-92-1, 872-50-4, 25155-23-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |