MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Rated Power: 22kW; 3x380-480V; Rated Current: 44A; IP00

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A741 INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)480
Max. Permissible Voltage (V)528
Current TypeAC
Phases3
Rated Output Current ND (A)44
Rated Motor Capacity ND (kW)22
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR
Brake Chopper ED (%)30
Integrated EMC FilterYES
Safe Torque Off (STO)NO
Regenerative (4Q)YES
DisplayFR-DU07
PLC FunctionYES
Program Memory1K
Integrated Analogue Outputs2
RS-4852
Power Loss ND (W)1290
Frequency Range (Hz)0,2–400
Integrated DC ChokeNO
Display Type4 DIGITS LED
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
IO Type of Terminal BlockSCREW
ExpandableYES
USB1
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Protection ClassIP00

Product Dimensions & Weight

Width (mm)360
Height (mm)600
Depth (mm)320
Weight (kg)49

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)7200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number117-81-7, 12626-81-2, 13560-89-9, 15571-58-1, 2451-62-9, 25155-23-1, 556-67-2, 540-97-6, 541-02-6, 7439-92-1, 872-50-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO