MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter AC; Pn: 18,5-30kW; 3x200-240V;In max: 125A;(22kW; 90A); IP20

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases3
Rated Output Current SLD (A)125
Rated Output Current LD (A)114
Rated Output Current ND (A)90
Rated Output Current HD (A)76
Rated Motor Capacity SLD (kW)30
Rated Motor Capacity LD (kW)30
Rated Motor Capacity ND (kW)22
Rated Motor Capacity HD (kW)18,5
Frequency Range (Hz)0,2–590
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES (OFF ON INITIAL SETTINGS)
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkMODBUS/TCP, CC-LINK IE FIELD NETWORK BASIC, CC-LINK IE FIELD NETWORK
Leakage Current (mA)22
Power Loss SLD (W)1000
Power Loss LD (W)950
Power Loss ND (W)880
Power Loss HD (W)840
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)190
Weight (kg)16,83
Width (mm)250
Height (mm)517

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)2700
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 1317-36-8, 556-67-2, 10141-05-6, 12626-81-2, 127-19-5, 13560-89-9, 540-97-6, 541-02-6
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO