MITSUBISHI ELECTRIC Changes for the Better

Inverter AC; Pn: 0,75-2,2kW; 3x380-500V;In max: 5,2A;(1,5kW; 4A); IP20

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current SLD (A)5.2
Rated Output Current LD (A)4.8
Rated Output Current ND (A)4
Rated Output Current HD (A)2.5
Rated Motor Capacity SLD (kW)2.2
Rated Motor Capacity LD (kW)2.2
Rated Motor Capacity ND (kW)1.5
Rated Motor Capacity HD (kW)0.75
Frequency Range (Hz)0,2–590
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Brake Chopper ED (%)100
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-485OPTIONAL
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK, MODBUS/TCP, CC-LINK IE FIELD NETWORK BASIC
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)85
Power Loss LD (W)80
Power Loss ND (W)70
Power Loss HD (W)50
Standby Power Consumption (W)19
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)140
Weight (kg)2.8
Width (mm)150
Height (mm)260

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)388
Steel (g)0
Glass (g)0
Other plastic (g)6.768
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO