MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter AC; Pn: 1,5-3,7kW; 3x525-600V;In max: 6,1A;(2,2kW; 4A); IP20; ETH.

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)525
Min. Permissible Voltage (V)472
Maximum Rated Voltage (V)600
Max. Permissible Voltage (V)660
Current TypeAC
Phases3
Rated Output Current ND (A)4
Rated Motor Capacity ND (kW)2,2
Rated Motor Capacity HD (kW)1,5
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD BASIC, MODBUS/TCP
Power Loss SLD (W)115
Power Loss LD (W)105
Power Loss ND (W)75
Power Loss HD (W)55
Frequency Range (Hz)0,2–590
Protection ClassIP00

Product Dimensions & Weight

Width (mm)150
Height (mm)318
Depth (mm)142
Weight (kg)5,76

Conformity

CENON-COMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)1400
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B