Series | FR-A SERIES |
---|---|
Type | FR-A800-E INVERTER |
Minimum Rated Voltage (V) | 525 |
Min. Permissible Voltage (V) | 472 |
Maximum Rated Voltage (V) | 600 |
Max. Permissible Voltage (V) | 660 |
Current Type | AC |
Phases | 3 |
Rated Output Current ND (A) | 33 |
Rated Motor Capacity ND (kW) | 22 |
Rated Motor Capacity HD (kW) | 18,5 |
Control Method | VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | NO |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
USB | 1+1 MINI |
Ethernet Port | 1 |
Built-In Network | CC-LINK IE FIELD BASIC, MODBUS/TCP |
Power Loss SLD (W) | 680 |
Power Loss LD (W) | 610 |
Power Loss ND (W) | 480 |
Power Loss HD (W) | 340 |
Frequency Range (Hz) | 0,2–590 |
Protection Class | IP00 |
Width (mm) | 250 |
---|---|
Height (mm) | 517 |
Depth (mm) | 190 |
Weight (kg) | 16,83 |
CE | NON-COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | NON-COMPLIANT |
UKCA | NON-COMPLIANT |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
WEEE | B2B |