MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter AC; Pn: 45-75kW; 3x525-600V;In max: 108A;(55kW; 84A); IP00; ETH.

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)525
Min. Permissible Voltage (V)472
Maximum Rated Voltage (V)600
Max. Permissible Voltage (V)660
Current TypeAC
Phases3
Rated Output Current ND (A)84
Rated Motor Capacity ND (kW)55
Rated Motor Capacity HD (kW)45
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkMODBUS TCP/IP, CC-LINK IE FIELD BASIC
Power Loss SLD (W)1450
Power Loss LD (W)1300
Power Loss ND (W)1080
Power Loss HD (W)800
Frequency Range (Hz)0,2–590
Protection ClassIP00

Product Dimensions & Weight

Width (mm)435
Height (mm)550
Depth (mm)250
Weight (kg)41

Conformity

CENON-COMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)4.400
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)125
Wood (g)0
Glass (g)0
Others (g)400

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO