MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter AC; Pn: 37-45kW; 3x525-690V;In max: 55A; IP20; Brake transistor

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)525/600
Min. Permissible Voltage (V)472/540
Maximum Rated Voltage (V)600/690
Max. Permissible Voltage (V)660/759
Current TypeAC
Phases3
Rated Output Current ND (A)46
Rated Motor Capacity ND (kW)37
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)YES
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD BASIC, MODBUS/TCP
Power Loss SLD (W)900
Power Loss ND (W)600
Frequency Range (Hz)50/60
Protection ClassIP20

Product Dimensions & Weight

Width (mm)251
Height (mm)753
Depth (mm)410
Weight (kg)54

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B