Series | FR-A SERIES |
---|---|
Type | FR-A800-E INVERTER |
Minimum Rated Voltage (V) | 525/600 |
Min. Permissible Voltage (V) | 472/540 |
Maximum Rated Voltage (V) | 600/690 |
Max. Permissible Voltage (V) | 660/759 |
Current Type | AC |
Phases | 3 |
Rated Output Current ND (A) | 66 |
Rated Motor Capacity ND (kW) | 55 |
Frequency Range (Hz) | 50/60 |
Control Method | SOFT-PWM/HIGH FRQ PWM/VECTOR |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | YES |
Integrated DC Choke | YES |
Display | FR-DU08 |
Display Type | 5 DIGITS LED |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
USB | 1+1 MINI |
Ethernet Port | 1 |
Built-In Network | CC-LINK IE FIELD NETWORK BASIC, MODBUS/TCP, SLMP, iQSS |
Power Loss SLD (W) | 1,400 |
Power Loss ND (W) | 900 |
Protection Class | IP20 |
Depth (mm) | 410 |
---|---|
Weight (kg) | 59 |
Width (mm) | 251 |
Height (mm) | 753 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |