MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter AC; Pn: 160-200kW; 3x525-690V;In max: 185A; IP20; Brake transistor

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)525/600
Min. Permissible Voltage (V)472/540
Maximum Rated Voltage (V)600/690
Max. Permissible Voltage (V)660/759
Current TypeAC
Phases3
Rated Output Current ND (A)185
Rated Motor Capacity ND (kW)110/160
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)YES
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD BASIC, MODBUS/TCP
Power Loss SLD (W)3700
Power Loss ND (W)3000
Frequency Range (Hz)50/60
Protection ClassIP20

Product Dimensions & Weight

Width (mm)380
Height (mm)900
Depth (mm)410
Weight (kg)120

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)20000
Other paper (g)0
Aluminum (g)0
Steel (g)15
Styrofoam (g)0
Other plastic (g)150
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B