Series | RD-F SERIES |
---|---|
Type | DELTA |
Payload (kg) | 3 |
Max. Reach Radius (mm) | 1100(X,Y) X 250(Z) |
Z Axis Stroke (mm) | 250 |
Environment specification | CLEAN |
Controller Type | CR750-D |
Cycle Time (s) | MAX. 180 |
Repeatability (mm) | 0,1(X,Y), 0,3(Z) |
Installation Method | CEILING |
Protection Class | IP69K |
Power Consumption (VA) | 2,000 |
Power Supply 3 Phase (VAC) | 180-253 |
Power Supply 1 Phase (VAC) | 207-253 |
CE | COMPLIANT |
---|
Dangerous Goods Class | 9 |
---|---|
WEEE | B2B |