MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RD-1F1100-Q Delta Robot; max. 3kg; 1100mm; incl. CR750, HD Ver.

FA-Robot: Robotsystem

SeriesRD-F SERIES
TypeDELTA
Payload (kg)3
Max. Reach Radius (mm)1100(X,Y) X 250(Z)
Z Axis Stroke (mm)250
Environment specificationCLEAN
Controller TypeCR750-Q
Cycle Time (s)MAX. 180
Repeatability (mm)0,1(X,Y), 0,3(Z)
Installation MethodCEILING
Protection ClassIP69K
Power Consumption (VA)2000
Power Supply 3 Phase (VAC)180-253
Power Supply 1 Phase (VAC)207-253

Conformity

CECOMPLIANT

Environmental

Dangerous Goods Class9
WEEEB2B