Series | RD-F SERIES |
---|---|
Type | DELTA |
Payload (kg) | 2 |
Max. Reach Radius (mm) | 500(X,Y) X 130(Z) |
Z Axis Stroke (mm) | 500 |
Environment specification | STANDARD |
Controller Type | CR750-Q |
Cycle Time (s) | MAX. 200 |
Repeatability (mm) | 0,2(X,Y), 0,3(Z) |
Installation Method | CEILING |
Protection Class | IP65 |
Power Consumption (VA) | 2,000 |
Power Supply 3 Phase (VAC) | 180-253 |
Power Supply 1 Phase (VAC) | 207-253 |
Weight (kg) | 45 |
---|
CE | COMPLIANT |
---|
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | 9 |
WEEE | B2B |