MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RD-1F800-Q Delta Robot; max. 3kg; 800mm; incl. CR750

FA-Robot: Robotsystem

SeriesRD-F SERIES
TypeDELTA
Payload (kg)3
Max. Reach Radius (mm)800(X,Y) X 250(Z)
Z Axis Stroke (mm)800
Environment specificationSTANDARD
Controller TypeCR750-Q
Cycle Time (s)MAX. 200
Repeatability (mm)0,1(X,Y), 0,3(Z)
Installation MethodCEILING
Protection ClassIP65
Power Consumption (VA)2000
Power Supply 3 Phase (VAC)180-253
Power Supply 1 Phase (VAC)207-253

Product Dimensions & Weight

Depth (mm)1020
Weight (kg)80
Width (mm)1020
Height (mm)1322

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B