MITSUBISHI ELECTRIC Changes for the Better

RH-12FH7035C-D1-S15

Material number 270610
Industrial Robot RH-12FH-D 4-axis; +/- 0,01mm; 12kg; 700/350mm; CR750, Clean

FA-Robot: Robotsystem

Cycle Time (s)0.3
Repeatability (mm)0.015
Operating Range J1 (deg)340
Controller TypeCR750-D
Installation MethodFLOOR
Protection ClassISO3
Power Consumption (VA)1,500
Max. Reach Radius (mm)700
Operating Range J4 (deg)720
Operating Range J2 (deg)290
SeriesRH-F SERIES
TypeSCARA
Payload (kg)12
Z Axis Stroke (mm)350
Speed (mm/s)11,350
Power Supply 3 Phase (VAC)180-253
Environment specificationCLEAN
Power Supply (VAC)207-253

Product Dimensions & Weight

Depth (mm)970
Weight (kg)67
Width (mm)242
Height (mm)1,080

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)34,000
Steel (g)70
Glass (g)0
Other plastic (g)1,080
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B