MITSUBISHI ELECTRIC Changes for the Better

RH-12FH7035N-D1-S15

Material number 254376
Industrial Robot RH-12FH-D 4-axis; +/- 0,015mm; 12kg; 700/350mm; incl. CR750

FA-Robot: Robotsystem

Cycle Time (s)0.3
Repeatability (mm)0.015
Operating Range J1 (deg)340
Controller TypeCR750-D
Installation MethodFLOOR
Protection ClassIP54
Power Consumption (VA)1,500
Max. Reach Radius (mm)700
Operating Range J4 (deg)720
Operating Range J2 (deg)290
SeriesRH-F SERIES
TypeSCARA
Payload (kg)12
Z Axis Stroke (mm)350
Speed (mm/s)12,535
Power Supply 3 Phase (VAC)180-253
Environment specificationOIL MIST
Power Supply (VAC)207-253

Product Dimensions & Weight

Depth (mm)970
Weight (kg)67
Width (mm)242
Height (mm)1,080

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)34,000
Steel (g)70
Glass (g)0
Other plastic (g)1,092.22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number101-14-4, 110-71-4, 117-81-7, 556-67-2, 7439-92-1
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B