Cycle Time (s) | 0.44 |
---|---|
Repeatability (mm) | 0.01 |
Operating Range J1 (deg) | 264 |
Controller Type | CR751-D |
Installation Method | FLOOR |
Protection Class | IP20 |
Power Consumption (VA) | 500 |
Max. Reach Radius (mm) | 400 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 282 |
Type | SCARA |
Payload (kg) | 3 |
Z Axis Stroke (mm) | 180 |
Environment specification | STANDARD |
Speed (mm/s) | 7,200 |
Inertia | 4 |
Power Supply (VAC) | 200-253 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | 9 |
WEEE | B2B |