Cycle Time (s) | 0,41 |
---|---|
Repeatability (mm) | 0,02 |
Operating Range J1 (deg) | 264 |
Controller Type | CR751-D |
Installation Method | FLOOR |
Protection Class | IP20 |
Power Consumption (VA) | 500 |
Max. Reach Radius (mm) | 600 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 300 |
Series | RH-CH |
Type | SCARA |
Payload (kg) | 6 |
Z Axis Stroke (mm) | 200 |
Environment specification | STANDARD |
Speed (mm/s) | 7800 |
Inertia | 4 |
Power Supply 1 Phase (VAC) | 200-253 |
Depth (mm) | 788 |
---|---|
Weight (kg) | 17 |
Width (mm) | 130 |
Height (mm) | 559 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 20 |
Styrofoam (g) | 0 |
Cardboard (g) | 9390 |
Steel (g) | 20 |
Glass (g) | 0 |
Other plastic (g) | 451,17 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 110-71-4, 556-67-2, 117-81-7, 7439-92-1 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | B2B |