MITSUBISHI ELECTRIC Changes for the Better

RH-6CH6020-1D1-S24

Material number 305142
Industrial Robot RH-6CH-D 4-axis; +/- 0,02mm; 6kg; 600/200mm; Bellow, CR751

FA-Robot: Robotsystem

Cycle Time (s)0.41
Repeatability (mm)0.02
Operating Range J1 (deg)264
Controller TypeCR751-D
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)600
Operating Range J4 (deg)720
Operating Range J2 (deg)300
TypeSCARA
Payload (kg)6
Z Axis Stroke (mm)200
Environment specificationSTANDARD
Speed (mm/s)7,800
Inertia4
Power Supply 1 Phase (VAC)200-253

Product Dimensions & Weight

Depth (mm)788
Weight (kg)17
Width (mm)130
Height (mm)559

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)20
Styrofoam (g)0
Cardboard (g)9,390
Steel (g)20
Glass (g)0
Other plastic (g)440
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B