MITSUBISHI ELECTRIC Changes for the Better

RH-6CH7020-1D1-S15 SET 1 (R57TB, RT3, TB50, 2D-CBL05)

FA-Robot: Robotsystem

Cycle Time (s)0.43
Repeatability (mm)0.02
Operating Range J1 (deg)264
Controller TypeCR751-D
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)700
Operating Range J4 (deg)720
Operating Range J2 (deg)300
TypeSCARA
Payload (kg)6
Z Axis Stroke (mm)200
Environment specificationSTANDARD
Speed (mm/s)7,800
Inertia4
Power Supply 1 Phase (VAC)180-253

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B