MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-6FH-Q 4-axis; +/- 0,01mm; 6kg;350/200mm; Food spec; CR750

FA-Robot: Robotsystem

SeriesRH-F SERIES
Payload (kg)6
Cycle Time (s)0,29
Repeatability (mm)0,01
Operating Range J1 (deg)340
Controller TypeCR750-Q
Installation MethodFLOOR
Protection ClassIP65
Power Consumption (VA)1000
Max. Reach Radius (mm)350
Operating Range J4 (deg)720
Operating Range J2 (deg)290
TypeSCARA
Z Axis Stroke (mm)200
Environment specificationOIL MIST
Speed (mm/s)6900
Power Supply 1 Phase (VAC)180-253

Product Dimensions & Weight

Depth (mm)575
Weight (kg)36
Width (mm)268
Height (mm)798

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26900
Steel (g)70
Glass (g)0
Other plastic (g)1080
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B