MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-6FH-Q 4-axis; +/- 0,01mm; 6kg;350/340mm; Food spec; CR750

FA-Robot: Robotsystem

SeriesRH-F SERIES
TypeSCARA
Payload (kg)6
Installation MethodFLOOR
Speed (mm/s)6900
Repeatability (mm)0,01
Cycle Time (s)0,29
Max. Reach Radius (mm)350
Operating Range J1 (deg)340
Operating Range J2 (deg)290
Operating Range J4 (deg)720
Z Axis Stroke (mm)340
Environment specificationOIL MIST
Controller TypeCR750-Q
Protection ClassIP65
Power Supply 1 Phase (VAC)180-253
Power Consumption (VA)1000

Product Dimensions & Weight

Width (mm)268
Height (mm)938
Depth (mm)575
Weight (kg)36

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)26900
Other paper (g)120
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)1080
Wood (g)0
Glass (g)0
Others (g)500

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B