Series | RH-F SERIES |
---|---|
Payload (kg) | 6 |
Cycle Time (s) | 0.29 |
Repeatability (mm) | 0.01 |
Operating Range J1 (deg) | 340 |
Controller Type | CR751-D |
Installation Method | FLOOR |
Protection Class | IP65 |
Power Consumption (VA) | 1,000 |
Max. Reach Radius (mm) | 450 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 290 |
Type | SCARA |
Z Axis Stroke (mm) | 200 |
Environment specification | OIL MIST |
Speed (mm/s) | 7,600 |
Power Supply 1 Phase (VAC) | 180-253 |
Depth (mm) | 675 |
---|---|
Weight (kg) | 36 |
Width (mm) | 268 |
Height (mm) | 798 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 26,900 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1,080 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | 9 |
WEEE | B2B |