MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-20F-D 6-axis; +/-0.05mm;20kg;1094mm; IP67; CR750; cable down

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,7
Repeatability (mm)0,05
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)20
Environment specificationOILMIST
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)3000
Max. Reach Radius (mm)1094
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)4200
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1088
Weight (kg)120
Width (mm)347
Height (mm)1004

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B