Operating Range J3 (deg) | 164 |
---|---|
Series | RV-F SERIES |
Cycle Time (s) | 0.36 |
Repeatability (mm) | 0.02 |
Operating Range J1 (deg) | 480 |
Type | VERTICAL |
Payload (kg) | 4 |
Environment specification | OIL MIST |
Controller Type | CR751-D |
Installation Method | FLOOR, CEILING, WALL |
Protection Class | IP67 |
Power Consumption (VA) | 1,000 |
Max. Reach Radius (mm) | 649 |
Operating Range J4 (deg) | 400 |
Operating Range J2 (deg) | 240 |
Speed (mm/s) | 9,048 |
Operating Range J6 (deg) | 720 |
Power Supply 1 Phase (VAC) | 180-253 |
Operating Range J5 (deg) | 240 |
Depth (mm) | 603 |
---|---|
Weight (kg) | 41 |
Width (mm) | 241 |
Height (mm) | 764.9 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | 9 |
WEEE | B2B |