MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-4F-Q 6-axis; +/- 0,02mm; 4kg; 649mm; IP67; incl. CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)164
SeriesRV-F SERIES
Cycle Time (s)0,36
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)4
Environment specificationOIL MIST
Controller TypeCR751-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)1000
Max. Reach Radius (mm)649
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)9048
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)180-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)603
Weight (kg)41
Width (mm)241
Height (mm)764,9

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17600
Steel (g)70
Glass (g)0
Other plastic (g)1092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B