MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-4F-Q 6-axis; +/- 0,02mm; 4kg; 649mm; Chemisch re.;CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)164
SeriesRV-F SERIES
Cycle Time (s)0,36
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)4
Environment specificationOIL MIST
Controller TypeCR751-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)1000
Max. Reach Radius (mm)649
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)9048
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)180-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)603
Weight (kg)41
Width (mm)241
Height (mm)764,9

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B