Operating Range J3 (deg) | 162 |
---|---|
Series | RV-F SERIES |
Cycle Time (s) | 0.35 |
Repeatability (mm) | 0.02 |
Operating Range J1 (deg) | 480 |
Type | VERTICAL |
Payload (kg) | 7 |
Environment specification | STANDARD |
Controller Type | CR750-D |
Installation Method | FLOOR, CEILING, WALL |
Protection Class | IP40 |
Power Consumption (VA) | 2,000 |
Max. Reach Radius (mm) | 907.7 |
Operating Range J4 (deg) | 400 |
Operating Range J2 (deg) | 240 |
Speed (mm/s) | 10,977 |
Power Supply 3 Phase (VAC) | 180-253 |
Operating Range J6 (deg) | 720 |
Power Supply (VAC) | 207-253 |
Operating Range J5 (deg) | 240 |
Depth (mm) | 762.6 |
---|---|
Weight (kg) | 67 |
Width (mm) | 278 |
Height (mm) | 939.4 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 17,600 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1,092.22 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | 9 |
WEEE | B2B |