MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-7F-Q 6-axis; +/- 0.06mm; 7kg; 1503mm; IP40; incl. CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,63
Repeatability (mm)0,06
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationSTANDARD
Controller TypeCR750-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP40
Power Consumption (VA)3000
Max. Reach Radius (mm)1503
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)15300
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1278
Weight (kg)148
Width (mm)347
Height (mm)1152

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)34000
Steel (g)70
Glass (g)0
Other plastic (g)1092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 117-81-7, 110-71-4, 1317-36-8, 7439-92-1, 556-67-2
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B