MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RV-7F-D 6-axis; +/- 0,02mm; 7kg; 713mm; Food Spez.;CR750

FA-Robot: Robotsystem

SeriesRV-F SERIES
TypeVERTICAL
Payload (kg)7
Installation MethodFLOOR, CEILING, WALL
Speed (mm/s)11064
Repeatability (mm)0,02
Cycle Time (s)0,32
Max. Reach Radius (mm)713,4
Operating Range J1 (deg)480
Operating Range J2 (deg)240
Operating Range J3 (deg)156
Operating Range J4 (deg)400
Operating Range J5 (deg)240
Operating Range J6 (deg)720
Environment specificationOIL MIST
Controller TypeCR750-D
Protection ClassIP67
Power Supply 1 Phase (VAC)207-253
Power Supply 3 Phase (VAC)180-253
Power Consumption (VA)2000

Product Dimensions & Weight

Width (mm)278
Height (mm)844,4
Depth (mm)662,6
Weight (kg)65

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)17676
Other paper (g)120
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)1313
Wood (g)26500
Glass (g)0
Others (g)500

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-71-4, 7439-92-1, 556-67-2, 117-81-7
Dangerous Goods Class9
RoHS ComplianceNOT IN SCOPE
WEEEB2B