Series | RH-CRH SERIES |
---|---|
Payload (kg) | 6 |
Cycle Time (s) | 0.41 |
Repeatability (mm) | 0.02 |
Operating Range J1 (deg) | 264 |
Controller Type | CR800-CHD |
Installation Method | FLOOR |
Protection Class | IP20 |
Power Consumption (VA) | 500 |
Max. Reach Radius (mm) | 600 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 300 |
Type | SCARA |
Z Axis Stroke (mm) | 200 |
Environment specification | STANDARD |
Speed (mm/s) | 7,800 |
Power Supply 1 Phase (VAC) | 200-230 |
Depth (mm) | 788 |
---|---|
Weight (kg) | 17 |
Width (mm) | 169 |
Height (mm) | 559 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 20 |
Styrofoam (g) | 0 |
Cardboard (g) | 9,390 |
Steel (g) | 20 |
Glass (g) | 0 |
Other plastic (g) | 451.17 |
Wood (g) | 0 |
Other paper (g) | 0 |
Dangerous Goods Class | 9 |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |