Series | RH-FR SERIES |
---|---|
Payload (kg) | 12 |
Cycle Time (s) | 0.3 |
Repeatability (mm) | 0.015 |
Operating Range J1 (deg) | 340 |
Controller Type | CR800-D |
Installation Method | FLOOR |
Protection Class | IP54 |
Power Consumption (VA) | 1,500 |
Max. Reach Radius (mm) | 850 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 306 |
Type | SCARA |
Z Axis Stroke (mm) | 350 |
Environment specification | OIL MIST |
Speed (mm/s) | 11,350 |
Power Supply (VAC) | 1PHASE 200-230V |
Depth (mm) | 1,050 |
---|---|
Weight (kg) | 69 |
Width (mm) | 240 |
Height (mm) | 1,080 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 34,026 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1,287 |
Wood (g) | 39,700 |
Other paper (g) | 120 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 101-14-4, 108-78-1, 110-71-4, 117-81-7, 26523-78-4, 119313-12-1, 3147-75-9, 80-05-7, 12060-00-3, 127-19-5, 1303-86-2, 13560-89-9, 540-97-6, 541-02-6, 556-67-2, 71868-10-5, 7439-92-1, 79-94-7, 80-43-3, 9036-19-5, 110-80-5 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | 9 |
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |