MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-3FRH-D 4-axis; +/- 0,012mm; 3kg; 550/150mm; incl. CR800

FA-Robot: Robotsystem

SeriesRH-FR SERIES
TypeSCARA
Payload (kg)3
Installation MethodFLOOR
Speed (mm/s)8300
Repeatability (mm)0,012
Cycle Time (s)0,51
Max. Reach Radius (mm)550
Operating Range J1 (deg)340
Operating Range J2 (deg)290
Operating Range J4 (deg)720
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Controller TypeCR800-D
Protection ClassIP20
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)500

Product Dimensions & Weight

Width (mm)174
Height (mm)773
Depth (mm)662
Weight (kg)32

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)26926
Other paper (g)120
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)1287
Wood (g)36900
Glass (g)0
Others (g)500

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 117-81-7, 101-14-4, 1303-86-2, 7439-92-1, 80-05-7
Dangerous Goods Class9
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierUN3091