MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-6FRH-R 4-axis; +/- 0,012mm; 6kg; 550/200mm; incl. CR800

FA-Robot: Robotsystem

SeriesRH-FR SERIES
TypeSCARA
Payload (kg)6
Installation MethodFLOOR
Speed (mm/s)8300
Repeatability (mm)0,012
Cycle Time (s)0,29
Max. Reach Radius (mm)550
Operating Range J1 (deg)340
Operating Range J2 (deg)290
Operating Range J4 (deg)720
Z Axis Stroke (mm)200
Environment specificationOIL MIST
Controller TypeCR800-R
Protection ClassIP54
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)1000

Product Dimensions & Weight

Width (mm)174
Height (mm)798
Depth (mm)775
Weight (kg)37

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)27926
Other paper (g)120
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)1288
Wood (g)36900
Glass (g)0
Others (g)500

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091