Zprávy
Upozorňujeme, že zprávy jsou aktuální v době vydání a mohou být bez předchozího upozornění změněny. Na této stránce jsou zobrazeny pouze nejnovější položky. Chcete-li získat přístup do kompletního archivu tiskových zpráv, klikněte na „Vyhledat podle kategorie nebo roku“.
Mitsubishi Electric to Ship Full-SiC and Hybrid-SiC SLIMDIP Samples (angličtina)

Full SiC SLIMDIP (PSF15SG1G6) with same profile as Hybrid SiC SLIMDIP (PSH15SG1G6)
TOKYO, April 15, 2025 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will begin shipping samples of two new SLIMDIP series power semiconductor modules for room air conditioners and other home appliances, the Full SiC (silicon carbide) SLIMDIP (PSF15SG1G6) and the Hybrid SiC SLIMDIP (PSH15SG1G6), on April 22. Both modules, the first SiC versions in the company's SLIMDIP series of compact, terminal-optimized modules, achieve excellent output and power loss reduction for energy savings in small- to large-capacity appliances. They will be exhibited at Power Conversion Intelligent Motion (PCIM) Expo & Conference 2025 in Nuremberg, Germany from May 6 to 8, as well as trade shows in Japan, China and other countries.
Mitsubishi Electric's newly developed silicon carbide metal-oxide-semiconductor field-effect transistor (SiC-MOSFET) chip is incorporated into both new SLIMDIP packages. Compared to current silicon (Si)-based reverse-conducting insulated-gate bipolar transistor (RC-IGBT) SLIMDIP modules, these new SiC modules achieve higher output for larger-capacity appliances. Additionally, compared to the Si-based module, power loss is reduced by 79%1 with the Full SiC SLIMDIP and by 47%1 with the Hybrid SiC SLIMDIP for more energy-efficient appliances. With these two new modules as well as existing Si-based RC-IGBT SLIMDIP modules, the SLIMDIP series now offers three options for use in inverter boards of appliances such as room air conditioners, each one suited to specific electrical capacity and performance needs, but all offered in the same package to help reduce the burden of designing inverter substrates.
- 1
Based on Mitsubishi Electric simulations: Vcc=300V, fc=5kHz, PF=0.8, M=1, fo=60Hz, three-phase modulation.
Inquiry
Vyhledat podle kategorie nebo roku vydání
Pro vámi zadanou podmínku nejsou k dispozici žádné články.