Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Science
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Electronics
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors & Vision Solutions
Line Scan Bar
Vision Solutions
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Science
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Electronics
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors & Vision Solutions
Line Scan Bar
Vision Solutions
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
Yetkili Sistem Entegratörü
Home
OPTİMAS ELK. MÜH. İNŞ. TUR. ORG. SAN. VE TİC. LTD. ŞTİ.
KARATAY / KONYA Tel.: +90 (332) 346 30 83 Fax: +90 (332) 346 30 84 inverter,lvs,sps,servo
https://www.optimas.com.tr
info@optimas.com.tr
Outlook business card
Google Maps
DİKEY MÜHENDİSLİK ELEKTRİK ELEKTRONİK. İNŞ. TUR. GID. SAN. VE TİC. LTD. ŞTİ.
HÜRRİYET MAH.İSMET İNÖNÜ BULVARI1792 SOKAK ÖZGÜZEL APT.NO.81 YENİŞEHİR / MERSİN Tel.: +90 (324) 325 34 49 Fax: +90 (324) 327 34 40 inverter,lvs,sps,maps
https://www.dikeymuhendislik.com.tr
info@dikeymuhendislik.com.tr
Outlook business card
Google Maps
ODEMKA MAKİNA MÜH. SAN. TİC. LTD. ŞTİ.
KÜTAHYA Tel.: +90 (274) 225 03 33 inverter,lvs,sps,servo
http://www.odemka.com.tr
info@odemka.com.tr
Outlook business card
Google Maps
GENFOTEK GENEL FABRİKA OTOMASYON TEKNOLOJİLERİ SAN. TİC. LTD. ŞTİ.
ÇORLU / TEKİRDAĞ Tel.: +90 (282) 651 34 86 Fax: +90 (282) 651 34 96 inverter,lvs,sps,servo
https://www.genfotek.com
info@genfotek.com
Outlook business card
Google Maps
DİGİKON OTOMASYON ENERJİ YAZ. MAK. ELK. BİL. İTH. İHR. SAN VE TİC. LTD. ŞTİ.
SEYHAN Tel.: +90 (322) 428 48 01 inverter,lvs,sps,servo
http://www.digikonotomasyon.net
muhasebe@digikonotomasyon.com
Outlook business card
Google Maps
UZEL OTOMASYON VE MAKINA SISTEMLERI SAN.TIC.LTD.STI
BAŞAKŞEHİR Tel.: +90 (212) 549 99 95 Fax: +90 (212) 549 99 42 robot,inverter,lvs,sps,servo
http://www.uzelotomasyon.com/
info@uzelotomasyon.com
Outlook business card
Google Maps
LİDER MEKATRONİK OTOMASYON SİST. MAK. ELK. ELKT. BİLG. YAZ. SAN. TİC. LTD. ŞTİ.
ADANA Tel.: +90 (322) 428 00 15 Fax: +90 (322) 429 00 17 inverter,lvs,sps,servo
http://www.lidermekatronik.com.tr
info@lidermekatronik.com.tr
Outlook business card
Google Maps
US A FABRİKA OTOMASYON VE MÜHENDİSLİK TİC. A.Ş
kartal Tel.: +90 (216) 517 88 85 Fax: +90 (216) 517 88 86 inverter,lvs,sps,servo,maps
https://www.usa-fa.com.tr
levent.arabacioglu@tr-us-a.com
Outlook business card
Google Maps
GTS ASANSÖR SAN. VE TİC. LTD. ŞTİ.
SANCAKTEPE Tel.: +90 (216) 312 80 00 Fax: +90 (216) 312 79 99 inverter,lvs,sps
https://www.gtselevator.com.tr
istanbul@gtselevator.com.tr
Outlook business card
Google Maps
AY OTOMASYON ELEKTRİK ELEKTRONİK SAN.VE TİC.LTD.ŞTİ
TUZLA / ISTANBUL Tel.: +90 (216) 394 07 91 inverter,lvs,sps,servo
http://ayotomasyon.com/
info@ayotomasyon.com
Outlook business card
Google Maps
SİVART END. OTOMASYON SİST. SAN. TİC.LTD.ŞTİ
kocaeli Tel.: +90 (262) 655 39 80 Fax: +90 (262) 655 39 80 inverter,lvs,sps,servo
http://www.siv-art.net/
info@siv-art.net
Outlook business card
Google Maps
İDEA OTOMASYON SANAYİ-ALPER ÖZLEM
NİLÜFER / BURSA Tel.: +90 (224) 342 25 21 Fax: +90 (224) 342 20 66 robot,inverter,lvs,sps,servo
https://www.ideaotomasyon.com
info@ideaotomasyon.com
Outlook business card
Google Maps
ARER ENDÜSTRİYEL OTOMASYON EĞİTİM PROJE DANIŞMANLIK LTD. ŞTİ.
DULKADİROĞLU/KAHRAMANMARAŞ Tel.: +90 (344) 215 32 46 Fax: +90 (344) 215 32 46 inverter,lvs,sps,servo
https://www.arerotomasyon.com
bilgi@arerotomasyon.com
Outlook business card
Google Maps
DACEL ELEKT. MÜH. SİST. SAN. TİC. LTD. ŞTİ
esenler Tel.: +90 (212) 210 7646 Fax: +90 (212) 220 5045 inverter,lvs,sps,servo
https://www.dacelsolutions.com.tr
info@dacel.com.tr
Outlook business card
Google Maps
EN-KO ELEKTROTEKNİK OTOMASYON SAN. VE TİC. LTD. ŞTİ.
İZMİR Tel.: +90 (232) 376 78 06 Fax: +90 (232) 376 77 92 inverter,lvs,sps,servo
https://www.enkoelektronik.com
info@enkoelektronik.com
Outlook business card
Google Maps
ERSATEK ELK. ELKT. MAK. KİMYA TEKSTİL SAN. TİC. LTD. ŞTİ.
İNEGÖL / BURSA Tel.: +90 (224) 711 81 32 Fax: +90 (224) 711 81 42 inverter,lvs,sps,servo
https://www.ersatek.com.tr
ersatek@ersatek.com.tr
Outlook business card
Google Maps
KAVRAM MÜHENDİSLİK ELEKTRİK OTOMASYON SAN. VE TİC.
ikitelli organize Tel.: +90 (212) 320 88 55 Fax: +90 (212) 320 88 40 inverter,lvs,sps,servo
https://www.kavrammuhendislik.com.tr
info@kavrammuhendislik.com.tr
Outlook business card
Google Maps
EFES OTOMASYON SİST. ELEK. TAH. SAN. VE TİC. LTD. ŞTİ.
OKMEYDANI / ŞİŞLİ / İSTANBUL Tel.: +90 (212) 210 07 87 Fax: +90 (212) 210 09 87 inverter,lvs,sps
https://www.efesotomasyon.com.tr
info@efesotomasyon.com.tr
Outlook business card
Google Maps
ETS ENDÜSTRİYEL TEKNİK SİSTEMLERİ LTD. ŞTİ.
DUDULLU / ÜMRANİYE / İSTANBUL Tel.: +90 (216) 466 75 85 Fax: +90 (216) 466 75 84 inverter,lvs,sps
http://www.etsteknik.com
etsets@superonline.com
Outlook business card
Google Maps
METSİM SİSTEM MÜHENDİSLİK BİLİŞİM SAN. VE TİC. LTD. ŞTİ.
YENİMAHALLE /ANKARA Tel.: +90 (312) 472 59 55 Fax: +90 (312) 472 59 56 inverter,lvs,sps
https://www.metsim.com.tr
info@metsim.com.tr
Outlook business card
Google Maps
21 ELEKTRİK SAN. VE TİC. LTD. ŞTİ.
P.K 10201 BANDIRMA / BALIKESİR Tel.: +90 (266) 733 83 63 Fax: +90 (266) 733 83 66 inverter,lvs,sps,maps
https://www.yirmibirelektrik.com
ugur.yazgan@yirmibirelektrik.com
Outlook business card
Google Maps
BDK OTOMASYON SİSTEMLERİ ELEKTRİK ELEKTRONİK MÜH. BİLG. MAK. TİC. SAN. LTD. ŞTİ.
NİLÜFER / BURSA Tel.: +90 (224) 443 66 44 Fax: +90 (224) 443 67 81 robot,inverter,lvs,sps,servo,maps
http://www.bdkotomasyon.com
bdk@bdkotomasyon.com
Outlook business card
Google Maps
AGİÇ MÜH. MÜŞ. MAK. VE OTOM. SAN. TİC. LTD. ŞTİ.
ESKİŞEHİR Tel.: +90 (222) 228 09 83 Fax: +90 (222) 228 09 84 inverter,lvs,sps,servo
https://www.agicmuhendislik.com
agic@agicmuhendislik.com
Outlook business card
Google Maps
BİRMAG MÜHENDİSLİK SAN. TİC. LTD. ŞTİ.
ŞEHİTKAMİL / GAZİANTEP Tel.: +90 (342) 215 05 04 Fax: +90 (342) 215 05 99 inverter,lvs,sps,servo
https://www.birmag.com
birmag@birmag.com
Outlook business card
Google Maps
GEOTEK ELEKTRİK ELEKTRONİK OTOMASYON SAN. VE TİC. LTD. ŞTİ.
1345 SOK. NO : 4/A BORAN PLAZA A BLOK YENİŞEHİR / İZMİR Tel.: +90 (232) 433 47 80 Fax: +90 (232) 433 47 81 inverter,lvs,sps,servo
https://www.geotekotomasyon.com
info@geotekotomasyon.com
Outlook business card
Google Maps
ISP GROUP MÜHENDİSLİK SAN.TİC.LTD.ŞTİ.
Yeşiltepe Mah. 8024 sk. No:7 Erenler/Sakarya Tel.: +90 (264) 275 75 35 robot,inverter,lvs,sps,servo
http://www.ispgroup.com.tr
Outlook business card
Google Maps
AKSA OTOMASYON ELEKTRİK ELEKTRONİK SAN. Ve TİC.LTD.ŞTİ.
ESENKENT MAH.EFLATUN SOKAK NO.2 ÜMRANİYE / İSTANBUL Tel.: +90 (216) 660 09 20 Fax: +90 (216) 660 09 22 robot,inverter,lvs,sps,servo,maps
https://www.aksaotomasyon.com
info@aksaotomasyon.com // satis@aksaotomasyon.com
Outlook business card
Google Maps
ÇOLBAN ELEKTRİK OTOMASYON SAN.TİC.LTD.ŞTİ.
EFELER MAH.1404 SOK.NO:12/10 EFELER/ AYDIN EFELER / AYDIN Tel.: 0256 226 02 03 Fax: 0256 226 02 04 robot,inverter,lvs,sps,servo,service
https://www.colban.com.tr
Outlook business card
Google Maps
DUAL MAKİNA ELEK. OTOMASYON İNŞ. SAN. VE TİC. LTD. ŞTİ.
75. Yıl Mah. 11252.Sk. No:3 ODUNPAZARI / ESKİŞEHİR Tel.: 0 222 228 22 50 Fax: 0 222 228 22 50 robot,inverter,lvs,sps,servo,service,maps
info@dualmakina.com
Outlook business card
Google Maps
EMVO MÜH.MAKİNA ELEKT.ELEKTRONİK OTOMASYON SAN.TİC.LTD.ŞTİ.
ORGANİZE SANAYİ BÖLGESİ 16.CAD.NO:56 MELİKGAZİ / KAYSERİ Tel.: +90 (352) 503 00 50 Fax: +90 (352) 503 00 51 inverter,lvs,servo
https://www.emvo.com.tr
sinan@emvo.com.tr
Outlook business card
Google Maps
ESO ENDÜSTRİYEL ELEKTRONİK A.Ş.
İZMİT / KOCAELİ Tel.: +90 (262) 335 27 09 Fax: +90 (262) 335 27 08 inverter,lvs,sps
http://www.esoendustriyel.com
satis@esoendustriyel.com
Outlook business card
Google Maps
ETA ELEKTRONİK SAN. TİC.LTD. ŞTİ.
SAKARYA Tel.: +90 (264) 275 81 04 / +90 (264) 275 81 05 Fax: +90 (264) 275 75 07 robot,inverter,lvs,sps,servo
http://www.etatek.com
info@etatek.com
Outlook business card
Google Maps
GOS GENEL OTOMASYON SİSTEMLERİ TİC. LTD. ŞTİ.
ATAŞEHİR / İSTANBUL Tel.: +90 (216) 557 57 24 Fax: +90 (216) 557 57 24 robot,inverter,lvs,sps,servo,maps
info@gos-otomasyon.com
Outlook business card
Google Maps
HDC OTOMASYON ENDÜSTİRYEL OTOMASYON HİZMETLERİ / HAKAN KILIÇ
YENİ MAH. HOCA AHMET YESEVİ CAD. TOPÇA TOPTANCILAR SİTESİ ERENLER / SAKARYA Tel.: +90 (264) 210 10 13 Fax: +90 (264) 210 10 13 inverter,sps
https://www.hdcotomasyon.com.tr
esref.tiryaki@hdcotmasyon.tr
Outlook business card
Google Maps
İNOVPACK MAKİNA AMBALAJ SAN.ve TİCARET A.Ş
ATATÜRK PLASTİK OSB MAH.7.CAD.NO:20 MENEMEN / İZMİR Tel.: +90 (232) 290 57 47 inverter,lvs,sps,servo
https://www.inovpack.com
info@inovpack
Outlook business card
Google Maps
Outlook business card
MAK KONTROL OTOMASYON VE YAZILIM SAN..TİC.LTD.ŞTİ.
İSLİCE MAH.1.FATİH CAD.ÇUKUR SOKAK NO:31 KAT 1 D:1 UŞAK Tel.: 0276 215 53 46 Fax: 0276 224 00 03 robot,inverter,lvs,sps,servo,service
https://www.makkontrol.com.tr
Outlook business card
Google Maps
Outlook business card
Outlook business card
NETEX MEKATRONİK OTOMASYON VE PANO ÇÖZÜMLERİ LTD.ŞTİ.
İZELTAŞ GALERİA İŞ MERKEZİ 6172.SOKAK.NO:10/5D IŞIKKENT Tel.: 0232 472 20 03 Fax: 0232 472 20 06 robot,inverter,lvs,sps,servo,service
https://netex-mekatronik-otomasyon-ve-pano.business.site/
Outlook business card
Google Maps
PROSES MEKATRONİK A.Ş.
SAMANLI MAH.SEVGİ CAD.NO:91/Z1 YILDIRIM / BURSA Tel.: 0224 351 23 85 inverter,lvs,sps,servo,maps
https://www.prosesmekatronik.com
Outlook business card
Google Maps
RADONİX OTOMASYON SİSTEMLERİ ve TİC.LTD.ŞTİ.
HALİL RIFAT PAŞA MAH.YÜZER HAVUZ SOK.PERPA TİC.MERK.B OKMEYDANI / İSTANBUL Tel.: +90 (212) 222 95 22 Fax: +90 (212) 222 95 72 inverter,servo
https://www.radonix.com.tr
info@radonix.tr
Outlook business card
Google Maps
Outlook business card
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Home
Yetkili Sistem Entegratörü