Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Sciences
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Electronics
Metal Recycling
Oil & Gas
Competencies
Carbon neutrality
Total Maintenance
Energy Systems
Safety
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Automation Controllers MELSEC
Programmable Controllers MELSEC
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors & Vision Solutions
Line Scan Bar
Vision Solutions
Solution Software
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
EU Data Act
Cyber security
Cyber security Top
Cyber Resilience Act (CRA): Security for production and IT
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
Shop
Shop
Shop Top
Watchlist (0)
Go to watchlist
Log in
Register
CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Sciences
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Electronics
Metal Recycling
Oil & Gas
Competencies
Carbon neutrality
Total Maintenance
Energy Systems
Safety
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Automation Controllers MELSEC
Programmable Controllers MELSEC
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors & Vision Solutions
Line Scan Bar
Vision Solutions
Solution Software
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
EU Data Act
Cyber security
Cyber security Top
Cyber Resilience Act (CRA): Security for production and IT
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
Shop
Shop
Shop Top
Watchlist (0)
Go to watchlist
Log in
Register
Dealer network
Home
For the Mitsubishi Industrial Automation dealer closest to you, please select from the list below.
Advanced Electrical Manufacturing Ltd
Banteer Cork Tel.: 00353 29 58284
http://www.advancedelectrical.ie/
Outlook business card
Google Maps
Ashdale Engineering Ltd
39A York Park Belfast, BT15 3PX Tel.: 0044 (0)28 9078 3000
http://www.ashdale.co.uk/
info@ashdale.co.uk
Outlook business card
Google Maps
Drives and Controls Ltd
Unit F4, Riverview Business Park Dublin, D12 K7X9 Tel.: 00353 1 460 4474
https://drivesandcontrols.ie/
sales@drivesandcontrols.ie
Outlook business card
Google Maps
Elgin Automation
Barringtons Bridge Limerick, V94 V6PY Tel.: 00 353 61 386180 Tel.: 00 353 87 2302322
http://www.elginautomation.ie/
tnmcgann@gmail.com
Outlook business card
Google Maps
Garland Instruments
Stafford Street E45 YX27 Tel.: 00353 67 32822
https://garlandinstruments.ie/
accounts@garlandinstruments.ie
Outlook business card
Google Maps
MPAC Ltd
Matt Pender Automation & Controls Ltd. Carlow, R93EV90 Tel.: +353 59 9151714
http://mpac.ie/
info@mpac.ie
Outlook business card
Google Maps
Contact us
Technical Support
Contact us
Newsletter
Service
Support
Shop
Downloads
Home
Dealer network