MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link IE Control Network Interface Board; PCI Express; fiber;ext. power supply

FA-MOD PLC: Network Module

SeriesCC-LINK IE CONTROL NETWORK
TypeMASTER/LOCAL STATION
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE CONTROL NETWORK

Product Dimensions & Weight

Width (mm)181
Height (mm)121
Depth (mm)18,5
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)148
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)14
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO