Series | MELSEC IQ-R SERIES |
---|---|
Type | STANDARD CPU (WITH CC-LINK IE) |
Program Memory | 40K |
Program Memory Unit | STEPS |
Local I/O Points | 4,096 |
Local + Remote I/O Points | 4,096 |
Cycle Time LD (ns) | 0.98 |
Cycle Time MOV (ns) | 1.96 |
USB | 1 |
Ethernet Port | 1 |
Buffer Battery | YES |
Int. Current Consumption (A) | 1.49 |
Depth (mm) | 110 |
---|---|
Weight (kg) | 0.4 |
Width (mm) | 56 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 55 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 5 |
Wood (g) | 0 |
Other paper (g) | 36 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 110-71-4, 12060-00-3, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |