MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Repeater unit spring clamp Terminal type unit; 8 port wiring hub; coated

FA-MOD PLC: Network Module

SeriesCC-LINK
TypeREPEATER
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)197,5
Height (mm)65
Depth (mm)66
Weight (kg)0,37

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)9
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B