MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series PC-interface-Card for CC-Link Version 2

FA-MOD PLC: Network Module

SeriesCC-LINK
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)19
Height (mm)121
Depth (mm)158
Weight (kg)0,11

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)215
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)31
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO