MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

5Port Entry-level Unmanaged Switch,10/100/1000BaseT(X),CCLink IE Field/TSN Cl. A

FA-MOD PLC: Network Module

SeriesEDS-G2005 SERIES
TypeINDUSTRIAL SWITCH
Power Supply (V)12-48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Depth (mm)65
Weight (kg)0.12
Width (mm)18
Height (mm)81

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B