MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Unmanaged full GbE switch, 5x10/100/1000BaseT(X) (1x100/1000BaseSFP),TSN Class A

FA-MOD PLC: Network Module

SeriesEDS-G205 SERIES
TypeINDUSTRIAL SWITCH
Power Supply (V)12/24/48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)29
Height (mm)135
Depth (mm)105
Weight (kg)0,29

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS, NKK, IEC 60945
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B