MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Unmanaged full GbE switch, 8x10/100/1000BaseT(X) (2x100/1000BaseSFP),TSN Class A

FA-MOD PLC: Network Module

SeriesEDS-G308 SERIES
TypeINDUSTRIAL SWITCH
Power Supply (V)12/24/48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)52,9
Height (mm)135
Depth (mm)105
Weight (kg)0,88

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsDNV,ABS,LR,GL,NKK
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B