MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

L-series Ethernet Interface Module

FA-MOD PLC: Network Module

SeriesMELSEC-L SERIES
TypeMASTER/LOCAL STATION
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)95
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)34
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO